ACCESSOIRES

BRAKING TECHNOLOGY

  • Electro-magnetic spring-loaded brakes
  • Working or holding brake
  • Double brake
  • IP66 brake
  • Rust protection
  • Dust protection
  • MiK air gap/wear monitoring

ENCODER, FEEDBACK SYSTEMS

  • Optimum sealing
  • Long-life seals
  • Clean gearbox oil
  • Stainless shafts

OPTION: DOUBLE SHAFT SEALING RINGS + SEALING MATERIAL

  • Optimum sealing
  • Long-life seals
  • Clean gearbox oil
  • Stainless shafts

TACONITE SEALING SYSTEMS

  • Can be re-lubricated
  • Labyrinth seals
  • For extreme ambient conditions

POSITIVE AND NON-POSITIVE SHAFT CONNECTIONS

  • Shrink discs
  • Shaft with one or two parallel keys
  • DIN 5480-compliant gear tolerances